??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23271.0012 eccentric clamp
HELP_VARIABLE
Company
Halder
Description
EH 23271. - Eccentric clamp
Bill of material
23271.0012 eccentric clamp
BESTNR
Ref. No.
23271.0012
D1
Thread
M12
D2
26.1 mm
L1
24 mm
L2
9 mm
S1
13.5 mm
S2
11.6 mm
S3
8.0 mm
L1X
L1
12 mm
L2X
L2
10.1 mm
L3X
L3
12.0 mm
SW
8.0 mm
SPANN
Clamping force max.
5.40 kN
AM
Tightening torque max.
44.0 Nm
G
Weight
31.00 g
Embedded user actions